IESNA:LM-63-2002
[TEST]P1444986
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS180-SFPM (3000K-72W-T4)
[LUMINAIRE]XAS180 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (72W)
[MORE]OPTICS - TYPE 4
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]11765
TILT=NONE
1 28628 1 181 25 1 2 0.29 0.35 0
1 1 71.8
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
1571.3 1598 1628.9 1663.7 1702.4 1746 1794 1846.3 1903.5 1965.3
2032.1 2104.7 2183 2266 2357.7 2455.5 2556.2 2656.7 2755.7 2848.8
2934.5 3011.7 3078.3 3138.7 3191.7 3237.3 3276.5 3311.9 3341.7 3366.4
3385.9 3401.9 3413.5 3422.3 3426.3 3428.2 3427.1 3422.4 3415.3 3406.6
3395.1 3379.2 3361.8 3340.5 3315.6 3286.7 3252.7 3216.3 3177.2 3132.8
3084.8 3030.8 2973.4 2912.3 2849.1 2782.4 2711.3 2642.4 2569.3 2497.2
2419.7 2339.3 2255.2 2172.4 2094.4 2031.5 1985.2 1959 1931.7 1869.4
1746.5 1560.3 1359.2 1151.5 912 611.6 332.9 217.7 103.5 82.4
71.1 61.1 52.2 44 36.5 29 21.6 14.7 8.5 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1597.6 1627.4 1660.9 1697.6 1739.4 1784.8 1834.9 1889.1 1949.5
2011.7 2081.7 2154.6 2234.4 2320.8 2413.5 2507.8 2603.3 2696.7 2786.3
2870.9 2949.3 3016.4 3081 3136.8 3186.5 3230.6 3268 3299.9 3327.8
3350 3367.9 3382.5 3393.1 3399.3 3402.3 3403.2 3400.5 3395.7 3389.7
3381.1 3369.3 3354.8 3338.8 3320.4 3297.6 3273.5 3243.8 3211.5 3174.9
3133.6 3088.5 3037.4 2982.9 2922.7 2858.7 2793.4 2725.1 2655.6 2584.9
2513.7 2438.7 2362.3 2285.4 2210.8 2142.7 2086.5 2045.5 2017.5 1990.2
1940.1 1840.9 1679.3 1470.3 1245.1 1002.2 711.1 396.9 292.4 189.6
86.9 73.4 62.5 52.3 43 35.3 27.5 19.8 12.9 5.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1595.4 1622 1651.2 1683.7 1720.4 1761.1 1805.4 1853.6 1905.4
1961.3 2021.5 2085.3 2154.7 2228.7 2306.9 2388.4 2469.6 2551.2 2631.6
2707.9 2781.9 2851.1 2915.5 2975.3 3030.7 3082.5 3128.3 3169.7 3207.5
3241.3 3270.9 3297 3319.9 3338.1 3353.4 3365.6 3374.2 3380 3382
3382 3378.3 3372.1 3363.7 3352.2 3336.5 3320.6 3300.9 3278.2 3253.3
3223.3 3190.4 3152.7 3112.6 3068 3018.5 2964.7 2909.9 2851.2 2792.3
2730.3 2668.4 2607 2546.2 2485.9 2427.2 2370.8 2319.8 2275.2 2239
2210.4 2184.6 2153.9 2105 2009.9 1842.3 1616.5 1374.1 1082.7 714
377.6 241.2 107.5 86.3 69.9 53.5 40.1 29 18 7.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1591.6 1612.8 1636.3 1662.8 1691.8 1724.4 1760.8 1799 1840.4
1885.6 1934.3 1984.6 2038.6 2096.3 2156.9 2222.1 2288.9 2356.2 2421.5
2486.6 2549.8 2611.3 2670.2 2725.6 2779.8 2830.5 2879.1 2925.8 2970.1
3012.9 3052.3 3089 3124 3155.2 3184.2 3210.8 3235 3256.7 3275.1
3291.8 3305.9 3318 3326.9 3332.1 3336 3336.6 3334.4 3328.2 3321
3309.1 3294.9 3276.1 3253.6 3228.8 3199.5 3166.3 3130.4 3090.5 3046.1
2998.4 2949 2895.7 2840 2783.5 2725.6 2668 2611.3 2555.3 2499.4
2443.1 2389.6 2334.3 2275 2203.6 2100.2 1949.6 1734.2 1436.8 1088.7
718.2 376 242.1 109.9 86.1 71 56.9 41.5 33.3 25.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1586.3 1600.6 1618 1637 1658.3 1681.5 1706.8 1734.2 1765
1798.2 1832.9 1868.7 1907.4 1948.5 1990.7 2036.1 2083.5 2133 2184.2
2236.3 2287.8 2339.7 2391.1 2441.4 2490.6 2538.1 2584.2 2627.8 2669.2
2710.2 2748.2 2784.7 2819.8 2853.3 2886.3 2916.7 2946.2 2974.5 3001.8
3027.5 3051.5 3075.2 3096.7 3117 3136.9 3155.8 3174 3190.2 3204.5
3217.1 3227.9 3236.6 3243 3245.4 3244 3239.8 3229.9 3215 3195.2
3170 3139 3104 3064.9 3018.9 2969.3 2913.2 2849.4 2778.7 2700
2617.4 2518.9 2398.4 2258.3 2101 1922.5 1736.3 1533.1 1275.6 944.2
578.4 412.9 254.3 95.6 76.7 59.1 43.4 32 20.7 9.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1580.7 1587.8 1597.6 1608.9 1622.1 1636.2 1652.2 1670.5 1689.6
1710.5 1733.2 1758 1784.1 1810.4 1837.7 1866.8 1896.9 1927.7 1959.9
1993.5 2028.4 2064.2 2101.7 2140.1 2179.1 2217.8 2257.2 2296.3 2335.2
2372.9 2410.3 2447.1 2482.9 2517.8 2551.5 2584.1 2615.6 2646.5 2676.8
2706.2 2734.4 2762.1 2789.6 2815.9 2842.2 2868.2 2894.5 2918.5 2941.8
2964.7 2985.7 3005 3022.5 3038 3050.5 3060 3066 3067.1 3062.8
3053.3 3039.2 3017.8 2988.2 2951 2906.7 2853.5 2793.7 2723.5 2631.1
2501.9 2334.2 2135.3 1932.2 1734.4 1516.6 1219.3 826.4 453 336.2
226.7 117.1 98.9 81.3 63 48.4 38.1 27.8 17.6 8.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1568.6 1569 1571.8 1575.5 1580.6 1586.6 1594.9 1604.7 1615.5
1627.9 1641.3 1655.9 1671.2 1686.8 1703.5 1721.4 1740.1 1759.6 1779.8
1801.2 1822.9 1845.7 1869.3 1893.3 1918.7 1944.4 1970.3 1997.1 2024.5
2052.8 2081.1 2109.7 2138.2 2166.9 2195.5 2224 2252 2280.8 2309.6
2338.9 2366.7 2393.6 2420.2 2444.5 2469.5 2493.8 2517.3 2539.4 2560.6
2581 2601.6 2620.8 2639 2656.3 2671.4 2685.2 2697.4 2705.6 2710.4
2712.8 2710.1 2702.5 2688.4 2667.5 2641.4 2605.8 2560 2479.8 2351.1
2172.8 1955.6 1750.2 1577.6 1371.7 1043.1 714.6 388.8 188.7 117.6
101.7 85.8 70 58.9 48.5 38.4 29 20.2 14 7.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1562.1 1556.9 1553.4 1551.4 1550.3 1550.8 1552.8 1556.6 1561
1567.2 1574.8 1582.9 1591.9 1600.9 1610.6 1621.7 1632.8 1645.5 1658.6
1672.6 1687.2 1702.4 1717.9 1734.3 1751.3 1768.8 1786.6 1803.8 1822
1840.4 1858.4 1877.4 1897 1915.7 1934.8 1953.8 1973.6 1993.7 2013.8
2035.2 2057.7 2080.3 2102.2 2125.1 2149.2 2174.2 2199.4 2224.9 2250.7
2276.2 2302.1 2329 2354.4 2379.3 2401.7 2423.4 2443.2 2461.1 2477.2
2491 2502 2509.8 2514.2 2515.2 2511 2500.6 2483.4 2453.3 2393.7
2294.6 2151.3 1985.4 1820.8 1664.7 1481.7 1147.1 812.4 479.7 233.8
130.1 108.9 87.7 66.6 53.8 42.9 33.3 24.7 18.8 13
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1557 1546.3 1537.6 1530.7 1525.3 1521.4 1518.9 1518 1518.7
1520.5 1523.5 1527.7 1532.5 1537.9 1544.3 1551.1 1558.9 1567.4 1575.9
1585.2 1594.9 1606 1618.1 1630.5 1643.3 1656.7 1670.2 1684.5 1698.4
1713.6 1729.2 1744.8 1761.2 1777.8 1794.7 1812 1829.5 1846.9 1864.8
1883.1 1902.1 1921.2 1940.2 1959.9 1980.9 2002.5 2024.4 2047.3 2070.8
2094.5 2119.4 2144.9 2170.7 2198.1 2225.7 2253.5 2281.4 2309.4 2337.5
2365.6 2393.8 2420.9 2447.6 2473.7 2498.7 2520.5 2538.8 2552.4 2557.4
2554.1 2530 2471.2 2378.3 2258.9 2124.8 1992.3 1842.6 1620.3 1228.1
836 445.2 213.8 140.6 112.9 92.4 72 52.6 34.8 23.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1552.6 1537.6 1525 1514.7 1505.9 1499.1 1493.8 1489.4 1486.9
1486.4 1487 1488.6 1491.5 1495.2 1499.7 1504.8 1510.1 1516.8 1523.8
1531.2 1538.3 1546.6 1555.5 1565.6 1576.5 1587.7 1599.5 1612.4 1626.3
1640.1 1654.2 1668.8 1683.3 1698.4 1713.9 1729.7 1746.3 1763.5 1780.8
1798.5 1816.5 1835.2 1854.8 1874.3 1894.2 1914.6 1935.1 1956.1 1978.3
2000.6 2024.7 2049.6 2074.3 2100 2127.1 2154.9 2184.2 2214.7 2246.8
2279.3 2312.3 2345 2377.1 2409.2 2441.7 2477.6 2511.4 2543.3 2572
2595.3 2610.1 2604.2 2572.4 2513.5 2421.8 2272.9 2054.8 1758 1434
1144.6 905 667 499.5 351.6 226.8 162.9 99.1 36.6 24.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1549.9 1532 1516.2 1503.3 1492.2 1483.1 1476.2 1470.4 1466.1
1463.1 1461.9 1462.8 1464.6 1466.7 1470 1474.2 1479 1483.5 1489.2
1495.6 1502.6 1510.4 1519 1528.3 1537.8 1548.2 1559.1 1570.5 1582.6
1595 1608 1622.1 1636.6 1651.4 1667.2 1683.7 1700.6 1717.7 1734.7
1751.9 1769.5 1787.4 1805.5 1824.3 1843.3 1862.8 1883.1 1903.6 1924.7
1946.8 1968.9 1992.9 2015.8 2040.3 2065.5 2091.3 2117.9 2142.9 2167.5
2191.9 2216.5 2240.6 2263.9 2286.2 2307.3 2326.4 2344.2 2343.5 2333.9
2335.5 2322 2294.6 2257.1 2183.2 2072.6 1922.6 1745 1527 1281.7
1053.7 955.9 808.3 660.6 511.4 316.2 223.4 130.6 38.9 26.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1548.5 1528.9 1511.8 1497.5 1485.4 1475.2 1466.5 1460.1 1454.8
1451.3 1449.7 1449.1 1450.4 1451.8 1454.5 1457.7 1461.3 1465.8 1470.7
1477.2 1484.1 1491.8 1500.3 1509.5 1519.4 1530.4 1541.4 1553.2 1565.9
1579.6 1594 1608.9 1624.6 1640.1 1655.7 1671.8 1686.6 1703 1719.4
1736.3 1753.9 1771.4 1789 1807.7 1826.9 1846.5 1867.1 1888 1909.8
1931.9 1955.6 1978.6 1999.9 2018.3 2034.9 2052.2 2068.6 2084.7 2097.8
2109.1 2120.6 2132 2140.8 2148.3 2149 2128.7 2117.2 2112.4 2082.1
2022.4 1927.4 1775.2 1587.3 1403 1209.1 976 751.1 706.7 870.8
1017.7 794.3 570.9 325.3 183.5 121.8 60.4 42 23.5 5.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1548.3 1528.1 1510.7 1496.2 1483.5 1473.1 1464.5 1457.8 1452.4
1448.7 1446.8 1446.4 1446.9 1448.9 1451.2 1454.4 1458 1462.4 1467.7
1473.8 1481.2 1488.7 1497.8 1507.9 1518.1 1529.8 1542.2 1556.2 1570.8
1586.6 1602.6 1619.8 1637.2 1654.8 1672.8 1691.1 1709 1727.8 1746.1
1763.8 1780.6 1797.5 1813.9 1831 1848.1 1864 1879.7 1896.4 1913.8
1930.4 1947.8 1964.6 1978 1987.5 1997.5 2009.8 2022.8 2032.2 2039.2
2047.6 2055.5 2060.7 2064.7 2066.4 2050.8 2037.4 2030.6 2005.2 1932.9
1801.7 1608 1427.8 1256.7 1065.7 811.6 586.2 534 696.5 662.4
628.4 591.2 339.4 241.3 143.2 46.4 31.4 16.4 1.5 1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1549.6 1531.1 1514.4 1500.7 1488.9 1479.3 1470.9 1465 1460.2
1457.3 1456.2 1456.3 1457.3 1460 1463.3 1467 1471.4 1476.9 1482.4
1489.2 1496.6 1505.1 1514.3 1524.4 1535.2 1546.9 1559 1571.6 1585
1599.5 1614.6 1629.8 1645.3 1660.9 1676.5 1692.1 1708.1 1724.9 1741.7
1759.2 1776.7 1794.9 1813.7 1833.1 1852.4 1872.3 1893.4 1915 1936.4
1958.9 1981.6 2004.3 2025 2044.2 2060.9 2077.2 2093.9 2109.8 2122.8
2134.1 2145.8 2157.1 2167 2175.8 2176.4 2154.3 2142.4 2134 2101
2041.9 1947.5 1796.5 1602.7 1424.8 1235.7 1001 793.4 770.3 927.4
792.6 657.8 520.9 295.1 178.2 143.2 108.2 73.1 38.1 3.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1553.7 1536.9 1522.2 1510.3 1500.5 1492.2 1485.6 1481.1 1478.1
1476.5 1476.8 1478.5 1481.2 1485 1489.7 1494.5 1500.3 1506.3 1513.3
1521.1 1529.5 1538.8 1548.7 1559.4 1570.7 1582.3 1594.4 1607.5 1620.7
1634.3 1648.2 1663.5 1678.6 1694.3 1710.7 1727.6 1744.2 1762.2 1779.9
1798 1816.4 1834.4 1854.4 1874 1894.3 1914.3 1934.6 1955.6 1976.3
1998 2020 2043.1 2066.1 2090.2 2114.8 2140.1 2165 2191.9 2216.9
2242.3 2266.1 2291.1 2314.9 2337.4 2358.4 2375.8 2389.3 2383.9 2370.5
2368.9 2352.1 2324.3 2281.1 2203.7 2084.6 1927.5 1746.7 1523.1 1264.1
1008.9 915.6 757 598.3 439 246.2 197.1 148 98.9 49.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1557.8 1544.9 1533.7 1524.9 1517.5 1512.4 1508.2 1505.8 1504.9
1505.3 1507.7 1511.2 1515.7 1521.7 1528.7 1535.7 1543.8 1552.4 1560.9
1570.1 1579.2 1589.5 1600.6 1612 1624.6 1637.6 1651 1665 1679.5
1693.5 1708.6 1724.3 1739.9 1756.4 1772.7 1789.2 1806.3 1823.7 1841.5
1860.1 1879 1898.9 1918.3 1938.6 1959.8 1980.8 2002.8 2024.9 2047.4
2071 2094 2119.4 2144.5 2171.2 2197.7 2226.3 2254.3 2283.8 2314.8
2346.3 2378.5 2409.2 2438.7 2468.3 2498.1 2527.4 2553.5 2578.2 2598.6
2614.3 2617 2598.7 2550.8 2472.6 2354.9 2173.1 1926.5 1623.9 1326.7
1076.9 827 577.2 399.4 242 176.5 111 46.3 31.4 16.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1563.6 1554.7 1548.3 1543.5 1540.4 1538.6 1538.5 1539.6 1542
1545.2 1549.9 1556.1 1563.1 1571.1 1580.3 1590.3 1601 1611.6 1623.5
1635.3 1647.9 1661.2 1675.2 1689 1703.6 1718.3 1732.8 1748.6 1764.3
1780.6 1796.9 1813.9 1830.9 1848.1 1866.1 1884 1902.6 1920.7 1940.3
1959.1 1978.6 1999.1 2020.2 2042.6 2063.9 2086.9 2109.2 2132.6 2156.5
2181.6 2206 2230.6 2255.9 2280.8 2306 2331.6 2357.5 2382.3 2405.9
2429.4 2453 2477.1 2499.1 2519.6 2537.9 2552 2563.4 2569.5 2565.2
2546.9 2501 2419.1 2300.7 2167.2 2019.8 1862.7 1673.2 1376.3 956.9
540.6 259.6 153.6 118.7 97.4 76.1 55 38.8 26.4 14
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1569.7 1566.9 1565.7 1566 1567.5 1570.5 1575.5 1581.7 1588.7
1596.7 1606.4 1617.3 1629 1641.2 1654 1667.8 1682.4 1697.2 1713
1729.5 1747 1764.9 1782.7 1801.1 1820.4 1839.5 1859 1878.6 1898.6
1918.5 1938.1 1958.4 1978.4 1998.5 2018.8 2040.4 2062.1 2084.4 2106.9
2129.7 2152.7 2176.2 2201.2 2226.2 2251.6 2276.7 2302.3 2327.9 2352.5
2377.2 2401.4 2425.1 2446.5 2467.1 2485.8 2501.8 2516.9 2529 2538.6
2546.9 2552.2 2553.9 2552.5 2548.1 2537 2520.5 2494.1 2444.7 2355.6
2215.7 2039.7 1854.3 1678.3 1498.1 1255.4 902.8 552.6 272.7 145.2
120.6 96.1 71.6 59.5 48.5 38.6 29.7 21.7 15 8.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1571.1 1574.3 1579.5 1586 1593.8 1603.3 1614.7 1626.8 1640.2
1655.1 1671.7 1689 1707.7 1726.8 1746.6 1768 1790 1812.5 1835.7
1859.8 1885 1910.9 1937.6 1965.1 1992.3 2020.7 2049.6 2079.8 2109.2
2139.1 2169.2 2199.6 2230.3 2260.8 2291.7 2323.2 2353.3 2384.2 2413.7
2442.5 2471.1 2498.2 2524.9 2551.1 2576.9 2600.5 2622.2 2643.9 2664.3
2683.6 2701 2717.1 2731.6 2742.7 2752 2759.1 2762.9 2764.6 2763.2
2757.9 2746.4 2729.2 2707.2 2678.9 2642 2595.6 2527.7 2412.2 2242.8
2024.4 1799.6 1601.4 1406.2 1158.7 805.6 456.2 334.2 218.8 103.4
88.1 75.5 63.9 53.3 43.2 34.3 25.4 16.6 9.4 3.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1577.2 1587.7 1599.3 1612.8 1628.6 1645.3 1664.4 1684.7 1707
1730.7 1757.3 1784.5 1813.2 1843.2 1874.2 1906.8 1941.1 1975.7 2011.7
2050.2 2088.4 2129.7 2172.5 2214.7 2257.6 2301.1 2344.7 2387.8 2429.5
2471 2510.7 2548.7 2585.9 2620.3 2654.8 2688.1 2719.6 2751 2780.1
2808.2 2835.2 2862.6 2889.3 2915.6 2940.5 2964.5 2987.7 3008.9 3028.9
3046.4 3062.6 3075.9 3085.9 3093.7 3097.7 3097.3 3092 3082.1 3067.4
3048 3024.2 2994.2 2956.6 2913.4 2862 2802.9 2736.3 2650.3 2527.2
2363.2 2158.6 1940.9 1730.6 1517 1259.5 907.7 530.9 392.8 260.9
128.9 107 91 74.3 58 44.3 34.3 24.5 14.7 6.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1583.8 1600.6 1619.6 1640.6 1664.1 1689.4 1717.9 1748.8 1781.8
1816.8 1854.4 1894.6 1936.9 1981.5 2028.6 2078.6 2130.6 2185 2240.5
2296.3 2354.6 2410.5 2466.1 2518.9 2570.7 2618.8 2665.3 2710 2752.3
2792.3 2829.9 2865.7 2901.3 2934.5 2967.5 2997.2 3026.5 3054.2 3080.6
3105.6 3129.1 3152.6 3173.4 3192.4 3210.8 3227.3 3242.6 3255.3 3266.5
3276.6 3283.2 3287.4 3288.2 3287.4 3281.4 3271.9 3256.9 3237.8 3213.7
3184.6 3149.8 3109.6 3063.8 3014.4 2958.2 2895.7 2827.5 2753.5 2669.3
2572.7 2455.7 2313.7 2149.4 1962.5 1757.3 1542.5 1306.4 1014.2 671.6
379.4 246.5 114.5 87.1 69.7 52.8 38.3 27.5 16.7 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1589 1611.8 1637.7 1666 1696.4 1731.2 1769 1809.7 1853.3
1900.4 1951.6 2004.7 2062.7 2123.7 2189.5 2258.2 2328.3 2399.8 2470.4
2537.9 2603.7 2666.7 2726.7 2782.6 2835.9 2887.4 2935.1 2981.4 3025.6
3066.8 3105.5 3141.9 3176.7 3209 3237.8 3264.6 3288.7 3311.2 3330.2
3346.7 3359.1 3368.8 3377.1 3381.3 3383.3 3381.6 3377.2 3370.2 3360.1
3347.5 3331 3310.3 3286.7 3260.1 3231.1 3197.6 3160.3 3118.7 3073.8
3024.8 2972.8 2918 2861.2 2803.8 2743.6 2682.7 2623.3 2563 2503.1
2443 2378.6 2311.5 2234.5 2144.3 2016.7 1841.2 1599.2 1278.7 923.5
568.2 410.4 256.9 103.4 81.9 67.5 53.9 37.8 22.1 6.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1593.5 1621.4 1651.7 1685.7 1723.7 1765.9 1810.9 1859.6 1913.5
1970.6 2032.9 2100.4 2172.8 2249.5 2329.6 2411.9 2496.9 2580.4 2661.6
2740 2813.3 2882.1 2947.7 3008.4 3065.6 3116.8 3164.5 3206.7 3244.9
3277.4 3307.2 3332.4 3354 3371.5 3386.3 3397.5 3404.7 3409.4 3410.8
3409.8 3405.5 3398.7 3389.2 3376.5 3362.1 3344.6 3324.8 3302.3 3276.9
3248 3214.9 3177.7 3136.1 3092.5 3045.1 2992.9 2937.5 2878.6 2819.1
2759 2696.6 2635.8 2575.7 2517.6 2461.8 2409 2358.7 2313.6 2274.3
2244.3 2213.4 2174.2 2113.7 2003.6 1830.1 1603.4 1350 1032.7 662.3
353.3 231.6 111.5 86.1 69.1 52.5 39.1 27.9 16.8 6.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1596.7 1627.7 1660.9 1699.2 1741.3 1787.7 1838.8 1893.6 1952.4
2017.4 2089 2163.8 2245 2332.6 2423.4 2518 2614.6 2710.4 2801.1
2887.4 2965.5 3035.3 3097.4 3153.3 3201.4 3244.2 3280.5 3312.1 3338.7
3361.5 3378.8 3393.5 3403.7 3410.5 3413.2 3413 3410.7 3405.5 3398.5
3389 3377.6 3363.8 3348.5 3329.6 3308.4 3283.3 3254.7 3223.3 3186.7
3147.8 3104.1 3054.1 3000.7 2943.5 2880.9 2816.1 2748.9 2678.3 2607.7
2535.2 2460.6 2385 2308.8 2238.3 2171.2 2116.5 2076.1 2048.4 2019.7
1971.8 1879.6 1717.3 1504.8 1269.2 1021.5 739.1 424.7 313.5 202.5
91.4 75.7 64.3 54 44.6 36.5 28.4 20.3 12.9 5.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
1571.3 1598 1628.9 1663.7 1702.4 1746 1794 1846.3 1903.5 1965.3
2032.1 2104.7 2183 2266 2357.7 2455.5 2556.2 2656.7 2755.7 2848.8
2934.5 3011.7 3078.3 3138.7 3191.7 3237.3 3276.5 3311.9 3341.7 3366.4
3385.9 3401.9 3413.5 3422.3 3426.3 3428.2 3427.1 3422.4 3415.3 3406.6
3395.1 3379.2 3361.8 3340.5 3315.6 3286.7 3252.7 3216.3 3177.2 3132.8
3084.8 3030.8 2973.4 2912.3 2849.1 2782.4 2711.3 2642.4 2569.3 2497.2
2419.7 2339.3 2255.2 2172.4 2094.4 2031.5 1985.2 1959 1931.7 1869.4
1746.5 1560.3 1359.2 1151.5 912 611.6 332.9 217.7 103.5 82.4
71.1 61.1 52.2 44 36.5 29 21.6 14.7 8.5 3.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
